Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsForks520-3462: 1627 mm (64 in), IT Coupler
HomeAttachmentsForks520-3462: 1627 mm (64 in), IT Coupler
520-3462: 1627 mm (64 in), IT Coupler

With several sizes and options available, log and lumber fork carriages provide the tools you need for your particular job.

Brand: Cat

Product Images
520-3462: 1627 mm (64 in), IT Coupler
520-3462: 1627 mm (64 in), IT Coupler
520-3462: 1627 mm (64 in), IT Coupler
520-3462: 1627 mm (64 in), IT Coupler
520-3462: 1627 mm (64 in), IT Coupler
520-3462: 1627 mm (64 in), IT Coupler
520-3462: 1627 mm (64 in), IT Coupler
520-3462: 1627 mm (64 in), IT Coupler

With several sizes and options available, log and lumber fork carriages provide the tools you need for your particular job.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 520-3462

Units of Measure

USMetric
Interface Type: IT Coupler
Tine Configuration: Swinging, Floating
Height: 1880 mm
Height: 74 in
Weight: 1450.6 lb
Weight: 658 kg
Width: 1702 mm
Width: 67 in
Length: 20.7 in
Length: 527 mm
Tine Spacing: 909-1487 mm (36-59 in)
View More
Compatible Models for part number 520-3462

WHEEL LOADER

930 938K 938M 926 924K 938 930K 924 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced