Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsForks520-3465: 1829 mm (72 in)
Home
AttachmentsForks
520-3465: 1829 mm (72 in)
520-3465: 1829 mm (72 in)

Extra fork tines add versatility to log and lumber fork carriages, providing several styles and lengths to meet your needs.

Brand: Cat

Product Images
520-3465: 1829 mm (72 in)
520-3465: 1829 mm (72 in)
520-3465: 1829 mm (72 in)
520-3465: 1829 mm (72 in)
520-3465: 1829 mm (72 in)
520-3465: 1829 mm (72 in)
520-3465: 1829 mm (72 in)
520-3465: 1829 mm (72 in)

Extra fork tines add versatility to log and lumber fork carriages, providing several styles and lengths to meet your needs.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
477-9893: 4.26 m (14 ft), Fusion™ Coupler, Steel Trip Edge
477-9893: 4.26 m (14 ft), Fusion™ Coupler, Steel Trip Edge

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Check Price
479-8108: 3.7 m (12 ft), Fusion™ Coupler
479-8108: 3.7 m (12 ft), Fusion™ Coupler

Robust design for moving snow with maximum efficiency and power.

Check Price
477-9893
477-9893: 4.26 m (14 ft), Fusion™ Coupler, Steel Trip Edge
Check Price
479-8108
479-8108: 3.7 m (12 ft), Fusion™ Coupler
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert