Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges521-8053: Bucket Cutting Edge
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges521-8053: Bucket Cutting Edge
521-8053: Bucket Cutting Edge

Cat® 19 mm Bolt-On Bucket Cutting Edge

Brand: Cat

Product Images
521-8053: Bucket Cutting Edge
521-8053: Bucket Cutting Edge
521-8053: Bucket Cutting Edge
521-8053: Bucket Cutting Edge
521-8053: Bucket Cutting Edge
521-8053: Bucket Cutting Edge

Cat® 19 mm Bolt-On Bucket Cutting Edge

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 521-8053

Units of Measure

USMetric
Position: Center
Material: Boron Steel
Wear or Durability: Standard
Overall Length (in): 91.14
Thickness (in): 0.748
Overall Height (mm): 19.9
Hole Size: 3/4-in Plow Bolt (21 Mm Square)
Thickness (mm): 19.0
Width (mm): 254.0
End 1 Hole Spacing (mm): 313.4
End 2 Hole Spacing (in): 12.339
Attachment Method: Bolt-on
End Shape 2: Straight
Width (in): 10.0
End Shape 1: Straight
End 2 Hole Offset (in): 5.354
Overall Width (in): 10.15
Overall Width (mm): 257.81
End 2 Hole Spacing (mm): 313.4
Hole Quantity: 8
Edge Length (in): 91.331
Edge Shape: Continuous
End 1 Hole Spacing (in): 12.339
End 1 Hole Offset (in): 5.354
Edge Length (mm): 2,319.8
Overall Height (in): 0.787
End 1 Hole Offset (mm): 136.0
Hole Spacing (in): 12.339
Hole Spacing (mm): 313.4
End 2 Hole Offset (mm): 136.0
Overall Length (mm): 2,314.95
View More
Compatible Models for part number 521-8053

COMPACT WHEEL LOADER

914 914K 914M 910 920 918M 910K 910M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced