Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edge Segments522-2030: Cutting Edge Segment
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edge Segments522-2030: Cutting Edge Segment
522-2030: Cutting Edge Segment

Cat® 50 mm Bolt-On Serrated Cutting Edge Segment

Brand: Cat

Product Images
522-2030: Cutting Edge Segment
522-2030: Cutting Edge Segment
522-2030: Cutting Edge Segment
522-2030: Cutting Edge Segment
522-2030: Cutting Edge Segment
522-2030: Cutting Edge Segment

Cat® 50 mm Bolt-On Serrated Cutting Edge Segment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 522-2030

Units of Measure

USMetric
Position: Center
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 1.969
Depth (mm): 400.0
Hole Quantity: 3
Hole Size: 1-1/4-in Plow Bolt (36.5 Mm Square)
Depth (in): 15.748
Thickness (mm): 50.0
Width (mm): 710.0
Hole Spacing (in): 8.661
Attachment Method: Bolt-on
Edge Type: Serrated
Hole Spacing (mm): 220.0
Spade Angle: 0.0
Width (in): 27.953
View More
Compatible Models for part number 522-2030

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced