Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings522-2745: 41.4mm O-Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings522-2745: 41.4mm O-Ring Seal
522-2745: 41.4mm O-Ring Seal

Cat® 41.4mm Diameter Rubber O-Ring Seal for Crankshaft

Brand: Cat

Product Images
522-2745: 41.4mm O-Ring Seal
522-2745: 41.4mm O-Ring Seal
522-2745: 41.4mm O-Ring Seal
522-2745: 41.4mm O-Ring Seal
522-2745: 41.4mm O-Ring Seal

Cat® 41.4mm Diameter Rubber O-Ring Seal for Crankshaft

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 522-2745

Description:
An O-Ring Seal is a type of mechanical seal used in engines to prevent oil from leaking out of the crankshaft. It is a circular ring made of a flexible and durable material, such as rubber or silicone, that is placed between the crankshaft and the engine block. O-Ring Seals are designed to fit into a groove or recess in one of the mating surfaces and compress against the other surface when the two parts are assembled.

Attributes:
• Maintain their original shape even when compressed over time.
• Can withstand the vibrations and movement of the engine.

Applications:
An O-Ring Seal is used to create a tight seal between the crankshaft and the engine block, mostly used in Cat 320D3 GC and 320D3 Excavators.

View More
Specifications for part number 522-2745

Units of Measure

USMetric
Cross Section Diameter (mm): 5.5
Cross Section Diameter (in): 0.217
Inside Diameter (mm): 52.4
Inside Diameter (in): 2.063
View More
Compatible Models for part number 522-2745

EXCAVATOR

320D3 GC 320D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced