Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates522-2809: 14mm Inner Diameter Washer
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates522-2809: 14mm Inner Diameter Washer
522-2809: 14mm Inner Diameter Washer

Cat® 14mm Inner Diameter Flat Washer

Brand: Cat

Product Images
522-2809: 14mm Inner Diameter Washer
522-2809: 14mm Inner Diameter Washer
522-2809: 14mm Inner Diameter Washer
522-2809: 14mm Inner Diameter Washer
522-2809: 14mm Inner Diameter Washer

Cat® 14mm Inner Diameter Flat Washer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 522-2809

Description:
A Washer is a thin, flat disc-shaped component with a central hole that is normally used to distribute a load of a fastener, such as a bolt or a nut over a wider area, thereby reducing the pressure on the surface being fastened and preventing damage to it.

Attributes:
• Manufactured from Copper Alloy which has high corrosion resistance
• Provides tight sealing and Prevents leaks.

Applications:
A Washer is used to provide sealing and spacing between the components, mostly used in Cat 320D3 and 320D3 GC Excavator.

View More
Specifications for part number 522-2809

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 18.9
Inside Diameter (mm): 14.0
Thickness (mm): 1.5
Material: Alloy Copper
Thickness (in): 0.059
Inside Diameter (in): 0.551
Outside Diameter (in): 0.744
View More
Compatible Models for part number 522-2809

EXCAVATOR

320D3 GC 320D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced