Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeFilters & FluidsFiltersAir FiltersEngine Air Filters & Components522-2902: Cleaner Group-Air
Home
Filters & FluidsFiltersAir FiltersEngine Air Filters & Components
522-2902: Cleaner Group-Air
522-2902: Cleaner Group-Air

Cat® Air Cleaner Group (Air Lines Group)

Brand: Cat

Product Images
522-2902: Cleaner Group-Air
522-2902: Cleaner Group-Air
522-2902: Cleaner Group-Air
522-2902: Cleaner Group-Air
522-2902: Cleaner Group-Air

Cat® Air Cleaner Group (Air Lines Group)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
It pays to choose genuine Cat filters to protect the iron that generates your income.
Cat Standard Efficiency Air Cleaners are available for all Cat equipment models and are recommended for normal duty filtration. Utilizing standard efficiency media, our filter elements prevent dirt, soot, sand and other contaminants from entering the engine intake.
Choosing Cat Air Cleaners is a cost-effective way to protect your equipment.
Air cleaner group with primary and secondary filter elements
Straight outlet
Scavenge air hose connection
Emissions Control
Quick serviceability

Application:
Normal operating conditions. Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
It pays to choose genuine Cat filters to protect the iron that generates your income.
Cat Standard Efficiency Air Cleaners are available for all Cat equipment models and are recommended for normal duty filtration. Utilizing standard efficiency media, our filter elements prevent dirt, soot, sand and other contaminants from entering the engine intake.
Choosing Cat Air Cleaners is a cost-effective way to protect your equipment.
Air cleaner group with primary and secondary filter elements
Straight outlet
Scavenge air hose connection
Emissions Control
Quick serviceability

Application:
Normal operating conditions. Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 341
Overall Length (in): 13.425
Overall Height (mm): 408
Overall Height (in): 16.062
Overall Width (mm): 495.5
Overall Width (in): 19.507
Approx. Weight (kg): 7.78
Approx. Weight (lb): 17.151
Length (in): 3,937.008
Material: Polyamide Plastic
Height (in): 3,937.008
Width (mm): 99,999.99
Height (mm): 99,999.99
Outlet Size (mm): 99,999.99
Mounting: Rear
Outlet Size (in): 3,937.008
Length (mm): 99,999.99
Width (in): 3,937.008
Units of MeasureUSMetric
Overall Length (mm): 341
Overall Length (in): 13.425
Overall Height (mm): 408
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 522-2902
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 522-2902

Description:
It pays to choose genuine Cat filters to protect the iron that generates your income.
Cat Standard Efficiency Air Cleaners are available for all Cat equipment models and are recommended for normal duty filtration. Utilizing standard efficiency media, our filter elements prevent dirt, soot, sand and other contaminants from entering the engine intake.
Choosing Cat Air Cleaners is a cost-effective way to protect your equipment.
Air cleaner group with primary and secondary filter elements
Straight outlet
Scavenge air hose connection
Emissions Control
Quick serviceability

Application:
Normal operating conditions. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 522-2902

Units of Measure

USMetric
Overall Length (mm): 341
Overall Length (in): 13.425
Overall Height (mm): 408
Overall Height (in): 16.062
Overall Width (mm): 495.5
Overall Width (in): 19.507
Approx. Weight (kg): 7.78
Approx. Weight (lb): 17.151
Length (in): 3,937.008
Material: Polyamide Plastic
Height (in): 3,937.008
Width (mm): 99,999.99
Height (mm): 99,999.99
Outlet Size (mm): 99,999.99
Mounting: Rear
Outlet Size (in): 3,937.008
Length (mm): 99,999.99
Width (in): 3,937.008
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 522-2902

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert