Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFEAD & Housing SystemsFront & Rear Housings522-2968: Case-Timing Gear
HomeEngineFEAD & Housing SystemsFront & Rear Housings522-2968: Case-Timing Gear
522-2968: Case-Timing Gear

Cat® Timing Gear Case (Gear Case Group)

Brand: Cat

Product Images
522-2968: Case-Timing Gear
522-2968: Case-Timing Gear
522-2968: Case-Timing Gear

Cat® Timing Gear Case (Gear Case Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 522-2968

Description:
Cat® Case for the final drive and brake group. Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine.
Final drive case for heavy duty use

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 522-2968

Units of Measure

USMetric
Length (mm): 560.0
Length (in): 22.047
Height (mm): 478.0
Height (in): 18.818
Width (mm): 65.0
Width (in): 2.559
Weight (kg): 22.0
Weight (lb): 48.501
Material: Gray (Flake) Iron
View More
Compatible Models for part number 522-2968

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced