Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home522-8465: Fuel Tank Filter
Home522-8465: Fuel Tank Filter
522-8465: Fuel Tank Filter

Cat® Filter (SEM)

Brand: Cat

Product Images
522-8465: Fuel Tank Filter
522-8465: Fuel Tank Filter
522-8465: Fuel Tank Filter
522-8465: Fuel Tank Filter
522-8465: Fuel Tank Filter

Cat® Filter (SEM)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 522-8465

Description:
Cat® Filters are uniquely designed to protect finely tuned engine components from harmful debris and contaminants.

Attributes:
• Filter
• Designed by Caterpillar to be an integrated component of your critical machine system.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 522-8465

Units of Measure

USMetric
Outside Diameter (in): 5.04
Outside Diameter (mm): 128.0
Overall Length (in): 10.0
Overall Length (mm): 254.0
Type: Not Specified
View More
Compatible Models for part number 522-8465

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced