Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components523-2058: Fitting Assembly
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components523-2058: Fitting Assembly
523-2058: Fitting Assembly

Cat® Fitting Assembly (Winch Motor)

Brand: Cat

Product Images
523-2058: Fitting Assembly
523-2058: Fitting Assembly
523-2058: Fitting Assembly
523-2058: Fitting Assembly
523-2058: Fitting Assembly

Cat® Fitting Assembly (Winch Motor)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 523-2058

Units of Measure

USMetric
Material Description: Steel
Length (mm): 38.8
Width (mm): 33.0
Hex Size (mm): 28.6
Length (in): 1.51
Width (in): 1.3
Hex Size (in): 1.126
Material: Carbon Steel
View More
Compatible Models for part number 523-2058

TRACK-TYPE TRACTOR

D3K2 XL D4K2 LGP D2 D4K2 XL D1 D3K2 LGP D5K2 LGP D5K2 XL

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced