Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits523-5147: Block & Oil Pan Gaskets Kit - Central Lower Structure
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
523-5147: Block & Oil Pan Gaskets Kit - Central Lower Structure
523-5147: Block & Oil Pan Gaskets Kit - Central Lower Structure

Cat® Engine Center and Lower Structure Gasket Kit

Brand: Cat

Product Images
523-5147: Block & Oil Pan Gaskets Kit - Central Lower Structure
523-5147: Block & Oil Pan Gaskets Kit - Central Lower Structure

Cat® Engine Center and Lower Structure Gasket Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

119-5155: 26.59mm Inside Diameter Seal-O-Ring
119-5155: 26.59mm Inside Diameter Seal-O-RingQuantity: 1
5P-5846: 40.64mm Inside Diameter Seal-O-Ring
5P-5846: 40.64mm Inside Diameter Seal-O-RingQuantity: 2
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 1
649-5170: 0.5mm Thick Engine Oil Pan Gasket
649-5170: 0.5mm Thick Engine Oil Pan GasketQuantity: 1
5P-8068: 5.33 x 37.47mm 75A FKM O-Ring
5P-8068: 5.33 x 37.47mm 75A FKM O-RingQuantity: 1
5P-8210: 3.53 x 31.34mm 75A FKM O-Ring
5P-8210: 3.53 x 31.34mm 75A FKM O-RingQuantity: 1
7W-6081: 0.8mm Thick Engine Block Cover Gasket
7W-6081: 0.8mm Thick Engine Block Cover GasketQuantity: 1
7C-0307: 0.8mm Thick Bonnet Cover Gasket
7C-0307: 0.8mm Thick Bonnet Cover GasketQuantity: 2
4J-8997: 3.53 x 28.17mm 90A NBR O-Ring
4J-8997: 3.53 x 28.17mm 90A NBR O-RingQuantity: 1
6V-3319: 3.53 x 158.34mm 75A FKM O-Ring
6V-3319: 3.53 x 158.34mm 75A FKM O-RingQuantity: 1
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-RingQuantity: 1
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
238-5081: 2.46 x 19.18mm 90A FKM O-RingQuantity: 2
8C-3445: Engine Oil Dust Cap
8C-3445: Engine Oil Dust CapQuantity: 1
114-4427: 2.46 x 19.18mm 78A HNBR O-Ring
114-4427: 2.46 x 19.18mm 78A HNBR O-RingQuantity: 1
165-6170: 24.13mm Outside Diameter Non-Threaded Plug
165-6170: 24.13mm Outside Diameter Non-Threaded PlugQuantity: 3
4N-0699: 0.8mm Thick Flange Gasket
4N-0699: 0.8mm Thick Flange GasketQuantity: 5
2N-3350: 5.33 x 21.59mm 75A FKM O-Ring
2N-3350: 5.33 x 21.59mm 75A FKM O-RingQuantity: 1
198-1517: 1.2mm Thick Cylinder Block Cover Gasket
198-1517: 1.2mm Thick Cylinder Block Cover GasketQuantity: 1
118-5068: 15.54mm Inside Diameter Seal-O-Ring
118-5068: 15.54mm Inside Diameter Seal-O-RingQuantity: 1
238-5083: 2.95 x 26.62mm 90A FKM O-Ring
238-5083: 2.95 x 26.62mm 90A FKM O-RingQuantity: 1
9X-7378: 1.83 x 8.92mm 78A HNBR O-Ring
9X-7378: 1.83 x 8.92mm 78A HNBR O-RingQuantity: 1
Showing 1 to 21 of 21
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert