Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates525-2467: 15.9mm Thick Evaporator and Heater Coil Spacer
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates525-2467: 15.9mm Thick Evaporator and Heater Coil Spacer
525-2467: 15.9mm Thick Evaporator and Heater Coil Spacer

Cat® 15.9mm Thick Evaporator and Heater Coil Plastic Spacer

Brand: Cat

Product Images
525-2467: 15.9mm Thick Evaporator and Heater Coil Spacer
525-2467: 15.9mm Thick Evaporator and Heater Coil Spacer
525-2467: 15.9mm Thick Evaporator and Heater Coil Spacer
525-2467: 15.9mm Thick Evaporator and Heater Coil Spacer
525-2467: 15.9mm Thick Evaporator and Heater Coil Spacer

Cat® 15.9mm Thick Evaporator and Heater Coil Plastic Spacer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 525-2467

Units of Measure

USMetric
Material: Plastic,Nylon, 6, 6/12, 6/6 Plastic
Outer Diameter (in): 0.37
Outer Diameter (mm): 9.53
Thickness (in): 0.626
Thickness (mm): 15.9
Weight (kg): 0.001
Weight (lb): 0.002
Inside Diameter (mm): 4.34
Inside Diameter (in): 0.171
Outside Diameter (in): 0.375
Outside Diameter (mm): 9.53
Washer Type: Flat
View More
Compatible Models for part number 525-2467

ROTARY DRILL

MD6200

WHEEL TRACTOR

627H 631K 623H 621K OEM 637K 651 621H

OFF-HIGHWAY TRUCK

D10R

WHEEL TRACTOR-SCRAPER

657 651 627K 623K LRC 623K 631K 627 623 621 637 627K LRC 632 631 637K 621K

WHEEL SCRAPER

637K

TRUCK

775G 775F 773G LRC 775G OEM 773G 773F 775G LRC 773G OEM 777G 777F

OFF HIGHWAY TRUCK

777G 770

MOTOR GRADER

16M 18M3 12M 16M3 404F-22 14M-3 14M3 160 12M 3 12M 2 16 14 18 140M 120M 160M 2 160M 3 160M 140M 3 AWD 14L 150 14M 12M 3 AWD 160M 3 AWD 140M 3 140M 2 140 120M 2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced