Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components525-5645: ADAPTER-ELBO
Home
Hoses & TubesAdapters, Couplings, & FittingsAdapters & Components
525-5645: ADAPTER-ELBO
525-5645: ADAPTER-ELBO

Brand: Cat

fallback-image
525-5645: ADAPTER-ELBO

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 525-5645
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 525-5645
Transmission and Hydraulic Oil Compatibile Seal: 3J-1907 (9/16-18)
Oil and Fuel Compatible Seal: 214-7568 (9/16-18)
Coolant and Urea Compatible Seal: 6V-3250 (9/16-18)
Material: Stainless Steel,Alloy Steel
View More
Compatible Models for part number 525-5645

TRACK-TYPE TRACTOR

D3K2 XL D4K2 LGP D4K2 XL D3K2 LGP D2 D1 D4 D3 D5K2 LGP D5K2 XL

ASPHALT COMPACTOR

CW16

PNEUMATIC COMPACTOR

CW34 CW-34

View More
Related parts
3J-1907
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
Check Price
214-7568
214-7568: STOR O-Ring Seal (SAE 9/16-18)
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert