Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityWindows & Glass525-9441: Mini Hydraulic Excavator Lower Front Glass
HomeCabsCab VisibilityWindows & Glass525-9441: Mini Hydraulic Excavator Lower Front Glass
525-9441: Mini Hydraulic Excavator Lower Front Glass

Cat® Mini Hydraulic Excavator Lower Front Windshield Glass, Green Tinted Tempered Safety Glass, 70% Light Transmittance

Brand: Cat

Product Images
525-9441: Mini Hydraulic Excavator Lower Front Glass
525-9441: Mini Hydraulic Excavator Lower Front Glass
525-9441: Mini Hydraulic Excavator Lower Front Glass
525-9441: Mini Hydraulic Excavator Lower Front Glass
525-9441: Mini Hydraulic Excavator Lower Front Glass

Cat® Mini Hydraulic Excavator Lower Front Windshield Glass, Green Tinted Tempered Safety Glass, 70% Light Transmittance

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 525-9441

Description:
Cat 525-9441 green-tinted tempered safety glass protects the machine operator from weather conditions and worksite debris while providing excellent visibility with minimal optical deviation.

Attributes:
• Conforms to Federal Standards for automotive safety glazing materials
• Green tinted tempered safety glass
• 70% minimum light transmittance

Application:
Provides operator visibility from the cab of Cat machines.

View More
Specifications for part number 525-9441

Units of Measure

USMetric
Material: Safety Glass,Glass Ceramic
Length (mm): 826.8
Length (in): 32.55
Thickness (mm): 5.0
Overall Width (mm): 826.8
Height (mm): 542.0
Height (in): 21.34
Overall Length (mm): 542.0
Thickness (in): 0.2
Overall Width (in): 32.55
Hole Size (mm): 10.6 (4x)
Overall Length (in): 21.34
Hole Size (in): 0.417 (4x)
Color: Light Green
Weight (kg): 5.14
Weight (lb): 11.32
View More
Compatible Models for part number 525-9441

MINI HYD EXCAVATOR

301.8 301.9 302CR 303.5CR 304CR 302.7CR 303CR 301.6

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced