Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsEmissions & Regulations526-4225: Wide Extension Rear Roading Lights Kit
HomeUpgrade & Repair KitsUpgrade KitsEmissions & Regulations526-4225: Wide Extension Rear Roading Lights Kit
Parts included in this kit

No results available.

526-4223: BRACKET AS
526-4223: BRACKET ASQuantity: 2
266-3315: M8-1.25 x 25mm Hex Flange Head Bolt
266-3315: M8-1.25 x 25mm Hex Flange Head BoltQuantity: 6
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 2
435-8714: Roading Light Supporting Plate
435-8714: Roading Light Supporting PlateQuantity: 2
498-3233: Rear Reflector Mounting Plate
498-3233: Rear Reflector Mounting PlateQuantity: 2
266-3314: M6-1 x 20mm Hex Flange Head Bolt
266-3314: M6-1 x 20mm Hex Flange Head BoltQuantity: 4
9R-1499: 94mm Long Red Reflector
9R-1499: 94mm Long Red ReflectorQuantity: 2
315-9794: HARNESS AS.
315-9794: HARNESS AS.Quantity: 2
9G-4191: Dual Flange Symmetrical Grommet
9G-4191: Dual Flange Symmetrical GrommetQuantity: 2
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 4
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Description for part number 526-4225

Description: This kit provides components that allows the rear lights to be relocated to mounting locations on the sides of the rear frame.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 526-4225

We are still working on adding a specification for this part.

Compatible Models for part number 526-4225

MULTI TERRAIN LOADER

287D

COMPACT TRACK LOADER

289D 289D3

SKID STEER LOADER

262D 262D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced