Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings526-7666: 80.14mm Outside Diameter Sleeve Bearing
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings526-7666: 80.14mm Outside Diameter Sleeve Bearing
526-7666: 80.14mm Outside Diameter Sleeve Bearing

Cat® 80.14mm Outside Diameter 80mm Long Sleeve Bearing for Hoe Stick

Brand: Cat

Product Images
526-7666: 80.14mm Outside Diameter Sleeve Bearing
526-7666: 80.14mm Outside Diameter Sleeve Bearing
526-7666: 80.14mm Outside Diameter Sleeve Bearing
526-7666: 80.14mm Outside Diameter Sleeve Bearing
526-7666: 80.14mm Outside Diameter Sleeve Bearing

Cat® 80.14mm Outside Diameter 80mm Long Sleeve Bearing for Hoe Stick

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 526-7666

Units of Measure

USMetric
Inside Diameter (mm): 65.0
Inside Diameter (in): 2.56
Outside Diameter (mm): 80.0
Outside Diameter (in): 3.16
Overall Length (mm): 80.0
Overall Length (in): 3.15
Cross Holes: Yes
Material: Steel (Dimpled),Mixed: Metal-Nonmetal Bearing,Carbon Steel
Type: Straight Sleeve
View More
Compatible Models for part number 526-7666

WHEELED EXCAVATOR

M315 M315GC

LOAD HAUL DUMP

OTHER

EXCAVATOR

320 330 313 GX 316 GX 323 GX 312 GX 315 326 313 316 GC 333 313D2 323 312 GC 313 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced