Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityWindshield Wipers, Washers, & Components526-8604: 24V Window Wiper Motor
HomeCabsCab VisibilityWindshield Wipers, Washers, & Components526-8604: 24V Window Wiper Motor
526-8604: 24V Window Wiper Motor

Cat® 24V Lower Window Wiper Motor

Brand: Cat

Product Images
526-8604: 24V Window Wiper Motor
526-8604: 24V Window Wiper Motor
526-8604: 24V Window Wiper Motor
526-8604: 24V Window Wiper Motor
526-8604: 24V Window Wiper Motor

Cat® 24V Lower Window Wiper Motor

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 526-8604

Units of Measure

USMetric
Material: Steel,Carbon Steel
Overall Length (in): 6.3
Overall Length (mm): 160.0
Voltage (volts): 24
View More
Compatible Models for part number 526-8604

EXCAVATOR

320 340 330 352 326 349 330 GC 336 323 336 GC 320 GC 345 GC

MOBILE HYD POWER UNIT

330 MHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced