Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsCustom Adapters528-2279: Oil Cooler Base
HomeHoses & TubesAdapters, Couplings, & FittingsCustom Adapters528-2279: Oil Cooler Base
528-2279: Oil Cooler Base

Cat® Gray Iron Oil Cooler Base

Brand: Cat

Product Images
528-2279: Oil Cooler Base
528-2279: Oil Cooler Base
528-2279: Oil Cooler Base
528-2279: Oil Cooler Base
528-2279: Oil Cooler Base

Cat® Gray Iron Oil Cooler Base

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 528-2279

Units of Measure

USMetric
Material: Gray Iron,Gray (Flake) Iron
Weight (kg): 11.64
Weight (lb): 25.66
View More
Compatible Models for part number 528-2279

WHEEL TRACTOR

631K 651E 657E 637K 651

ROTARY MIXER

RM500B

WHEEL TRACTOR-SCRAPER

657 651 631K 637 631 637K

RECLAIMER MIXER

RM500B

ENGINE

C15 C18

LOAD HAUL DUMP

R2900 XE R2900

PETROLEUM ENGINE

C15 C18

EJECTOR TRUCK

740

WHEEL DOZER

834 834K

COLD PLANER

PM620 PM622 PM820 PM825 PM822

LANDFILL COMPACTOR

836K 836

WHEEL LOADER

988K XE 988K 988 XE 988

ROAD RECLAIMER

RM500B RM500

TRACK-TYPE TRACTOR

D9 D9T

ARTICULATED TRUCK

745C 740C 735C 740 GC 745

INDUSTRIAL ENGINE

C18 C15

WHEEL SCRAPER

637K 657E

EXCAVATOR

395 MH3295 374F L 374F 374 3101

MOBILE HYD POWER UNIT

TH43-C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced