Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Bearings528-4157: Bearing Assembly
HomeDrivetrainTransmissions & ComponentsTransmission Bearings528-4157: Bearing Assembly
528-4157: Bearing Assembly

Cat® Bearing Assembly

Brand: Cat

Product Images
528-4157: Bearing Assembly
528-4157: Bearing Assembly
528-4157: Bearing Assembly
528-4157: Bearing Assembly
528-4157: Bearing Assembly

Cat® Bearing Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 528-4157

Units of Measure

USMetric
Outside Diameter (mm): 139.644
Inside Diameter (mm): 110.0
Height (mm): 20.0
Outside Diameter (in): 5.4977
Inside Diameter (in): 4.3307
Height (in): 0.787
Material: Alloy Steel
View More
Compatible Models for part number 528-4157

TRUCK

785 793F CMD 785G 793D 793B 793C 793F 789C 789D 785C 785D 793F OEM 785B 793F XQ

SPRAY AR

CAT WDS

TRACTOR

776C

OFF HIGHWAY TRUCK

789 785 789G 793 785D 793D 789D 793F

ROTARY CUTTER

RC20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced