Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsBuckets - Backhoe528-8034: 616 mm (24 in), 300 L (10.6 ft3), Pin Lock, Weld-On Adapters
Home
AttachmentsBuckets - Backhoe
528-8034: 616 mm (24 in), 300 L (10.6 ft3), Pin Lock, Weld-On Adapters
528-8034: 616 mm (24 in), 300 L (10.6 ft3), Pin Lock, Weld-On Adapters

Ideal for semi-rocky soil or where hard bank material must be broken out and removed.

Brand: Cat

Product Images
528-8034: 616 mm (24 in), 300 L (10.6 ft3), Pin Lock, Weld-On Adapters
528-8034: 616 mm (24 in), 300 L (10.6 ft3), Pin Lock, Weld-On Adapters
528-8034: 616 mm (24 in), 300 L (10.6 ft3), Pin Lock, Weld-On Adapters
528-8034: 616 mm (24 in), 300 L (10.6 ft3), Pin Lock, Weld-On Adapters
528-8034: 616 mm (24 in), 300 L (10.6 ft3), Pin Lock, Weld-On Adapters
528-8034: 616 mm (24 in), 300 L (10.6 ft3), Pin Lock, Weld-On Adapters
528-8034: 616 mm (24 in), 300 L (10.6 ft3), Pin Lock, Weld-On Adapters
528-8034: 616 mm (24 in), 300 L (10.6 ft3), Pin Lock, Weld-On Adapters
528-8034: 616 mm (24 in), 300 L (10.6 ft3), Pin Lock, Weld-On Adapters

Ideal for semi-rocky soil or where hard bank material must be broken out and removed.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
528-8786: 1226 mm (48 in), 800 L (28.3 ft3), Pin Lock, Weld-On Adapters
528-8786: 1226 mm (48 in), 800 L (28.3 ft3), Pin Lock, Weld-On Adapters

Ideal for semi-rocky soil or where hard bank material must be broken out and removed.

Check Price
528-8784: 921 mm (36 in), 500 L (17.7 ft3), Pin Lock, Weld-On Adapters
528-8784: 921 mm (36 in), 500 L (17.7 ft3), Pin Lock, Weld-On Adapters

Ideal for semi-rocky soil or where hard bank material must be broken out and removed.

Check Price
527-7302: 463 mm (18 in), 200 L (7.1 ft3), Pin Lock, Weld-On Adapters
527-7302: 463 mm (18 in), 200 L (7.1 ft3), Pin Lock, Weld-On Adapters

Ideal for semi-rocky soil or where hard bank material must be broken out and removed.

Check Price
528-8786
528-8786: 1226 mm (48 in), 800 L (28.3 ft3), Pin Lock, Weld-On Adapters
Check Price
528-8784
528-8784: 921 mm (36 in), 500 L (17.7 ft3), Pin Lock, Weld-On Adapters
Check Price
527-7302
527-7302: 463 mm (18 in), 200 L (7.1 ft3), Pin Lock, Weld-On Adapters
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert