Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Backhoe528-8786: 1226 mm (48 in), 800 L (28.3 ft3), Pin Lock, Weld-On Adapters
HomeAttachmentsBuckets - Backhoe528-8786: 1226 mm (48 in), 800 L (28.3 ft3), Pin Lock, Weld-On Adapters
528-8786: 1226 mm (48 in), 800 L (28.3 ft3), Pin Lock, Weld-On Adapters

Ideal for semi-rocky soil or where hard bank material must be broken out and removed.

Brand: Cat

Product Images
528-8786: 1226 mm (48 in), 800 L (28.3 ft3), Pin Lock, Weld-On Adapters
528-8786: 1226 mm (48 in), 800 L (28.3 ft3), Pin Lock, Weld-On Adapters
528-8786: 1226 mm (48 in), 800 L (28.3 ft3), Pin Lock, Weld-On Adapters
528-8786: 1226 mm (48 in), 800 L (28.3 ft3), Pin Lock, Weld-On Adapters
528-8786: 1226 mm (48 in), 800 L (28.3 ft3), Pin Lock, Weld-On Adapters
528-8786: 1226 mm (48 in), 800 L (28.3 ft3), Pin Lock, Weld-On Adapters
528-8786: 1226 mm (48 in), 800 L (28.3 ft3), Pin Lock, Weld-On Adapters
528-8786: 1226 mm (48 in), 800 L (28.3 ft3), Pin Lock, Weld-On Adapters
528-8786: 1226 mm (48 in), 800 L (28.3 ft3), Pin Lock, Weld-On Adapters

Ideal for semi-rocky soil or where hard bank material must be broken out and removed.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 528-8786

Cat® Heavy Duty Buckets for Backhoe Loaders are well suited for semi-rocky soil or where hard bank material must be broken out and removed.

View More
Specifications for part number 528-8786

Units of Measure

USMetric
Width: 1226 mm
Width: 48.3 in
Capacity: 800 l
Capacity: 28.3 ft³
Weight: 1053.8 lb
Weight: 478 kg
Base Edge Thickness: 32 mm
Base Edge Thickness: 1.3 in
Tip Radius: 1144 mm
Tip Radius: 45 in
Interface Type: Pin Lock Coupler
View More
Compatible Models for part number 528-8786

BACKHOE LOADER

450F 450

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced