Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageTrack ComponentsTrack Pins529-8464: Track Pin
Home
UndercarriageTrack ComponentsTrack Pins
529-8464: Track Pin
529-8464: Track Pin

Cat® Track Pin 57.23mm Outside Diameter, Master, 309mm long

Brand: Cat

Product Images
529-8464: Track Pin
529-8464: Track Pin
529-8464: Track Pin
529-8464: Track Pin
529-8464: Track Pin

Cat® Track Pin 57.23mm Outside Diameter, Master, 309mm long

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Diameter (in)
Length (in)
Overall Length (in)
Description
529-8464
This part:
529-8464: Track Pin
Diameter (in)

2.25

Length (in)

12.17

Overall Length (in)

12.165

Description

Cat® Track Pin 57.23mm Outside Diameter, Master, 309mm long

294-3062
This part:
294-3062: Track Pin
Bolt Size (in)

1.0629

Track Pitch (in)

10.25

Overall Length (in)

12.165

Description

Cat® Track Pin 57.23mm Outside Diameter, Master, 309mm long

294-3061
This part:
294-3061: Track Pin
Bolt Size (in)

1.0629

Track Pitch (in)

10.25

Overall Length (in)

12.165

Description

Cat® Track Pin 57.23mm Outside Diameter, 309mm long

529-8463
This part:
529-8463: Track Pin
Diameter (in)

2.25

Length (in)

12.17

Overall Length (in)

12.165

Description

Cat® Track Pin 57.23mm Outside Diameter, 309mm long

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert