Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsWheel Fenders530-1616: Equipment Rear Fender
HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsWheel Fenders530-1616: Equipment Rear Fender
530-1616: Equipment Rear Fender

Cat® Equipment Rear Fender shields the rear wheel area from mud, debris, and road spray, helping protect nearby components and maintain cleanliness

Brand: Cat

Product Images
530-1616: Equipment Rear Fender
530-1616: Equipment Rear Fender
530-1616: Equipment Rear Fender
530-1616: Equipment Rear Fender
530-1616: Equipment Rear Fender

Cat® Equipment Rear Fender shields the rear wheel area from mud, debris, and road spray, helping protect nearby components and maintain cleanliness

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 530-1616

Description:
Part # 530-1616 provides a fender for use on certain Motor Grader models for roading and worksite operations. Fenders and fender extensions are used to reduce tire spray and protect machine features from flying debris generated by wheeled machines.

Attributes:
• Molded UV stabilized polypropylene
• Color: Black
• For use with M8 or 5/16 inch hardware
• Slotted mounting holes for ease of assembly
• Ready to mount

Application:
120M / 120M 2 / 12M / 12M 2 / 12M 3 / 12M 3 AWD / 140 / 140M / 140M 2 / 140M 3 / 140M 3 AWD / 150 / 160 / 160M / 160M 2 / 160M 3 / 160M 3 AWD Motor Grader
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 530-1616

Units of Measure

USMetric
Color: Black
Material: Polypropylene,Polypropylene Plastic
Overall Length (in): 54.0
Overall Length (mm): 1,380.0
Overall Width (in): 19.8
Overall Width (mm): 503.0
View More
Compatible Models for part number 530-1616

MOTOR GRADER

140M 3 AWD 140 12M 150 160 12M 3 12M 2 140M 120M 12M 3 AWD 160M 2 160M 3 AWD 160M 3 140M 3 140M 2 120M 2 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced