Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home532-7810: 1438 mm (57 in)
Home532-7810: 1438 mm (57 in)
532-7810: 1438 mm (57 in)

Heavy duty fork carriages are used for moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Brand: Cat

Product Images
532-7810: 1438 mm (57 in)
532-7810: 1438 mm (57 in)
532-7810: 1438 mm (57 in)
532-7810: 1438 mm (57 in)
532-7810: 1438 mm (57 in)

Heavy duty fork carriages are used for moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 532-7810

Cat® Heavy Duty Fork Carriages for are designed to meet a wide variety of material handling needs that are above what standard duty fork carriages can handle. Use carriages with different length fork tines for moving bulky or palletized materials on construction and industrial sites, handling bagged fertilizer and seed at landscaping and nursery sites.

View More
Specifications for part number 532-7810

Units of Measure

USMetric
Overall Length (mm): 1,438.3
Overall Length (in): 56.6
Overall Width (mm): 277.4
Overall Width (in): 10.9
Overall Height (mm): 909.9
Overall Height (in): 35.8
View More
Compatible Models for part number 532-7810

MULTI TERRAIN LOADER

257D3 297D XHP 257D 277D 297D 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

259D 249D 239D 289D 279D 289D3 259D3 239D3 299D3 XE 279D3 299D3 299D2 249D3 299D2 XHP

SKID STEER LOADER

242D3 246D3 226D3 226D 246D 236D 262D3 232D3 236D3 242D 232D 262D 272D2 XHP 272D3 XE 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced