Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsHammersHammers532-9108: B8
HomeAttachmentsHammersHammers532-9108: B8
532-9108: B8

Used for demolition and construction applications.

Brand: Cat

Product Images
532-9108: B8
532-9108: B8
532-9108: B8
532-9108: B8
532-9108: B8
532-9108: B8
532-9108: B8
532-9108: B8
532-9108: B8
532-9108: B8
532-9108: B8
532-9108: B8
532-9108: B8
532-9108: B8

Used for demolition and construction applications.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 532-9108

Cat® Hammers for Skid Steer Loaders, Compact Track Loaders, Mini Excavators and Backhoe Loaders are high performance breakers, designed for maximum performance on demolition, construction, and road work.

View More
Specifications for part number 532-9108

Units of Measure

USMetric
Operating Weight - With Tool: 349.7 kg
Operating Weight - With Tool: 771 lb
Energy Class: 848.2 ft·lbf
Energy Class: 1150 J
Machine Class: 6-9 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders, 415-444 Backhoe Loaders
Tool Shaft Diameter: 3 in
Tool Shaft Diameter: 75 mm
Impact Frequency: 400-800 bpm
Minimum Operating Pressure: 1704.1 psi
Minimum Operating Pressure: 11749 kPa
Minimum Carrier Weight: 13999.3 lb
Minimum Carrier Weight: 6350 kg
Optimal Hydraulic Flow: 50-90 lpm (13.2-23.8 gpm)
Overall Width: 316 mm
Overall Width: 12.4 in
Overall Length: 440 mm
Overall Length: 17.3 in
Overall Height: 1413 mm
Overall Height: 55.6 in
Height - Without Tool: 39.6 in
Height - Without Tool: 1005 mm
Sound Level: 133 dB
Mounting Bracket Size: Large
Compatibility: Excavators,Backhoe Loaders,Skid Steer Loaders,Compact Track Loaders
View More
Compatible Models for part number 532-9108

HAMMER

B8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced