Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps533-7989: Pump
HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps533-7989: Pump
533-7989: Pump

Cat® Pump

Brand: Cat

Product Images
533-7989: Pump
533-7989: Pump
533-7989: Pump
533-7989: Pump
533-7989: Pump

Cat® Pump

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 533-7989

Description:
The pump is a mechanical device used to move fluids, such as water, oil, or chemicals, from one location to another. It works by creating a pressure difference that pushes the fluid through a system of pipes or hoses. Pumps can be powered by electricity, gasoline engines, or hydraulic systems, depending on the application.

Attributes:
• Withstands pressure up to 20 Mpa.
• Max Speed is 2500 RPM
• Displacement of the pump is 32ml/r
• Made of durable and high-quality materials.

Applications:
The pump plays a critical role in many industries and applications, allowing for the efficient and reliable movement of fluids and gases, and is mainly used in Cat SEM632D, SEM636D, and SEM636F Wheel Loaders.

View More
Specifications for part number 533-7989

Units of Measure

USMetric
Overall Height (in): 5.83
Overall Height (mm): 148.0
Overall Length (in): 5.08
Overall Length (mm): 129.0
Overall Width (in): 4.41
Overall Width (mm): 112.0
Weight (kg): 5.4
Weight (lb): 11.91
View More
Compatible Models for part number 533-7989

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced