Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws535-5112: M39 Hexagonal Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws535-5112: M39 Hexagonal Bolt
535-5112: M39 Hexagonal Bolt

Cat® M39 Hexagonal Bolt for secure fastening

Brand: Cat

Product Images
535-5112: M39 Hexagonal Bolt
535-5112: M39 Hexagonal Bolt
535-5112: M39 Hexagonal Bolt
535-5112: M39 Hexagonal Bolt
535-5112: M39 Hexagonal Bolt

Cat® M39 Hexagonal Bolt for secure fastening

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 535-5112

Units of Measure

USMetric
Bolt Length (in): 7.48
Bolt Length (mm): 190.0
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 3.937
Grip Length (mm): 100.0
Hand of Thread: RH
Material: Alloy Zinc,Low Alloy Steel
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M39
Locking Feature: None
Thread Size (dia x pitch) (mm): M39x4
View More
Compatible Models for part number 535-5112

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced