Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLights539-5527: Lamp Group-Flood
HomeElectrical & ElectronicsLights & Light AccessoriesLights539-5527: Lamp Group-Flood
539-5527: Lamp Group-Flood

Cat® Lamp Group-Flood

Brand: Cat

Product Images
539-5527: Lamp Group-Flood
539-5527: Lamp Group-Flood
539-5527: Lamp Group-Flood
539-5527: Lamp Group-Flood
539-5527: Lamp Group-Flood

Cat® Lamp Group-Flood

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 539-5527

Description:
Cat flood lamps are broad beamed, high intensity lamps that provide excellent visibility during low light conditions. Cat work lights help turn night into day and increase productivity of both machines and operators.

Attributes:
• Compact square LED work light
• Flood beam
• Nylon plastic lens
• Aluminum housing
• Stainless steel mounting bracket
• Mounting: Welded stud M10
• Lumens: 1000
• Light Color: White
• Nominal Voltage: 12-24 VDC
• Wattage: 16 W
• RoHS compliant
• Environmentally sealed
• Low power consumption
• Durable and cost effective bright lighting
• Excellent vibration and shock resistance
• Premium Cat lights are designed to meet the demanding vibration levels of both large and small machines

Applications:
Widely used across Cat product lines wherever dependable lighting is essential. Designed for use in extremely tough conditions.

View More
Specifications for part number 539-5527

Units of Measure

USMetric
Mounting Type: Bracket With M10 Stud
Connector Type: 2-pin DT
Lens Pattern: Flood
Voltage (volts): 12-24 Dc
Wattage (watts): 16
Lamp Type: LED
Overall Height (mm): 143.0
Overall Width (mm): 99.0
Overall Depth (mm): 56.0
Overall Height (in): 5.63
Overall Width (in): 3.9
Overall Depth (in): 2.2
Material: Carbon Steel,Polycarbonate Plastic,Polyamide Plastic,Alloy Aluminum
View More
Compatible Models for part number 539-5527

PAVING COMPACTOR

C13 MARINE MG630

POWER MODULE

OEM POWER

TRACK LOADER

953K 963K

SOIL COMPACTOR

825 CS12 GC 825H 825K CS10 CS11 CS12 CS13 GC 815K 815 CP13 CS11 GC

LOAD HAUL DUMP

R1700G R3000H R1600H R1700 R2900G R2900

OFF HIGHWAY TRUCK

789G

WHEEL DOZER

834 844 814K 854K 814 854 824 844H 824K 844K

LANDFILL COMPACTOR

816K 816 826K 836 826

MOTOR GRADER

24 12M 3 160M 3 140M 3 AWD 12M 3 AWD 160M 3 AWD 140M 3

WHEEL LOADER

993K 988K XE 988G 988H 988K 988 XE 992G 992K 814K 994F 988 994H 995 990K 990H 990 993 992

HYDRAULIC SHOVEL

6020 6060 6040 6020B 6030

EXCAVATOR

320D2 FM 538

VIBRATORY COMPACTOR

CS11 GC CS10 GC CP11 GC CP12 GC

SHOVEL

6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced