Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts540-0331: M12 x 1.75mm Hex Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts540-0331: M12 x 1.75mm Hex Nut
540-0331: M12 x 1.75mm Hex Nut

Cat® M12x1.75 LH Thread Hex Nut for Hydraulic System

Brand: Cat

Product Images
540-0331: M12 x 1.75mm Hex Nut
540-0331: M12 x 1.75mm Hex Nut
540-0331: M12 x 1.75mm Hex Nut
540-0331: M12 x 1.75mm Hex Nut
540-0331: M12 x 1.75mm Hex Nut

Cat® M12x1.75 LH Thread Hex Nut for Hydraulic System

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 540-0331

Units of Measure

USMetric
Material: STEEL,Carbon Steel,Alloy Zinc
Thickness (mm): 6.0
Thickness (in): 0.236
Thread Size (dia x pitch) (mm): M12x1.75
Thread: LH Coarse
Height (mm): 6.0
Nut Type: Hex
Drive (mm): 18.0
Thread Size (in - TPI) (in): M12-1.75
Material Description: ISO 898-2 Class 12 hardness
Coating: Zinc
Hand of Thread: LH
Thread Size (in): 0
Class or Grade: Iso 898-2 Class 12
Thread Size (mm): M12
Drive (in): 0.709
View More
Compatible Models for part number 540-0331

INDUSTRIAL LOADER

415F2 IL

BACKHOE LOADER

415 416 416F 422F 430 420 420F2 430F2 422F2 416F2 415F2 420F 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced