Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home540-3136: Fluid Property Sensor
Home540-3136: Fluid Property Sensor
540-3136: Fluid Property Sensor

Cat® 5V Fluid Property Sensor (Oil Quality), CAN (J1939) Network compatible, 4 Position Ampseal 16 Connector

Brand: Cat

Product Images
540-3136: Fluid Property Sensor
540-3136: Fluid Property Sensor
540-3136: Fluid Property Sensor
540-3136: Fluid Property Sensor
540-3136: Fluid Property Sensor

Cat® 5V Fluid Property Sensor (Oil Quality), CAN (J1939) Network compatible, 4 Position Ampseal 16 Connector

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 540-3136

Units of Measure

USMetric
Material: Stainless Steel
Connector Type: Ampseal 16
Connector Pin Count: 4
Length (mm): 348.0
Hex Size (mm): 30.0
Voltage (volts): 5 (supply)
Thread: M14
Length (in): 13.7
Hex Size (in): 1.2
View More
Compatible Models for part number 540-3136

TRACK-TYPE TRACTOR

D10 D11

INDUSTRIAL ENGINE

C175-16

ENGINE

C175-16

PETROLEUM ENGINE

C175-16

OFF HIGHWAY TRUCK

789

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced