Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsForks540-6599: 2134 mm (84 in), Fusion™ Coupler
Home
AttachmentsForks
540-6599: 2134 mm (84 in), Fusion™ Coupler
540-6599: 2134 mm (84 in), Fusion™ Coupler

With several sizes and options available, log and lumber fork carriages provide the tools you need for your particular job.

Brand: Cat

Product Images
540-6599: 2134 mm (84 in), Fusion™ Coupler
540-6599: 2134 mm (84 in), Fusion™ Coupler
540-6599: 2134 mm (84 in), Fusion™ Coupler
540-6599: 2134 mm (84 in), Fusion™ Coupler
540-6599: 2134 mm (84 in), Fusion™ Coupler
540-6599: 2134 mm (84 in), Fusion™ Coupler
540-6599: 2134 mm (84 in), Fusion™ Coupler
540-6599: 2134 mm (84 in), Fusion™ Coupler

With several sizes and options available, log and lumber fork carriages provide the tools you need for your particular job.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 540-6599
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 540-6599

Units of Measure

USMetric
Interface Type: Fusion™ Coupler
Tine Configuration: Non-Swinging, Floating
Height: 1520 mm
Height: 59.8 in
Weight: 1241.2 lb
Weight: 563 kg
Width: 2174 mm
Width: 85.6 in
Length: 19.1 in
Length: 485 mm
Tine Spacing: 942-2074 mm (37-82 in)
View More
Compatible Models for part number 540-6599

WHEEL LOADER

930 938K 938M 926 924K 926M 938 930K 924 930M

View More
Related parts
477-9893
477-9893: 4.26 m (14 ft), Fusion™ Coupler, Steel Trip Edge
Check Price
479-8108
479-8108: 3.7 m (12 ft), Fusion™ Coupler
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert