Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home540-8340: Hex Head Bolt
Home540-8340: Hex Head Bolt
540-8340: Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
540-8340: Hex Head Bolt
540-8340: Hex Head Bolt
540-8340: Hex Head Bolt
540-8340: Hex Head Bolt
540-8340: Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 540-8340

Units of Measure

USMetric
Bolt Length (in): 1.575
Thread Size (dia x pitch) (mm): M6x1
Bolt Length (mm): 40.0
Head Height (mm): 4.2
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.118
Drive (mm): 10.0
Material: STEEL,Alloy Zinc,Carbon Steel
Grip Length (mm): 3.0
Thread: Coarse
Material Description: ISO 898-1 Class 8.8. Head Marking - 8.8 (800 MPa Ultimate Tensile Strength)
Thread Size (in - TPI) (in): M6-1
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 8.8
Thread Size (mm): M6
View More
Compatible Models for part number 540-8340

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced