Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity541-3141: Winter Door Cover Kit
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity541-3141: Winter Door Cover Kit
541-3141: Winter Door Cover Kit

This kit is required for operating in temperatures below –32°C (–25°F). Provides rear door cover to minimize air flow into the engine compartment.

Brand: Cat

Product Images
541-3141: Winter Door Cover Kit
541-3141: Winter Door Cover Kit

This kit is required for operating in temperatures below –32°C (–25°F). Provides rear door cover to minimize air flow into the engine compartment.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

536-6369: Radiator Grille Enclosure Cover
536-6369: Radiator Grille Enclosure CoverQuantity: 1
6V-7743: M6 x 1mm Cone Lock Nut
6V-7743: M6 x 1mm Cone Lock NutQuantity: 6
9X-2038: M6 ID Steel Flat Washer
9X-2038: M6 ID Steel Flat WasherQuantity: 6
9X-2045: M6-1 x 20mm Rounded Truss Head Hexalobular Screw
9X-2045: M6-1 x 20mm Rounded Truss Head Hexalobular ScrewQuantity: 6
Showing 1 to 4 of 4
DescriptionSpecificationsCompatible Models
Specifications for part number 541-3141

We are still working on adding a specification for this part.

Compatible Models for part number 541-3141

MULTI TERRAIN LOADER

297D XHP 277D 297D 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

299D 289D 279D 289D3 299D3 XE 279D3 299D3 299D2 299D XHP 299D2 XHP

SKID STEER LOADER

246D3 246D 262D3 262D 272D 272D XHP 272D2 XHP 272D3 XE 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced