Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose Components541-7150: 6.4mm ID Air Seat Suspension Bulk Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose Components541-7150: 6.4mm ID Air Seat Suspension Bulk Hose
541-7150: 6.4mm ID Air Seat Suspension Bulk Hose

Cat® Air Seat Suspension Bulk Hose delivers pressurized air from the supply line to the seat suspension assembly

Brand: Cat

Custom Length
Product Images
541-7150: 6.4mm ID Air Seat Suspension Bulk Hose
541-7150: 6.4mm ID Air Seat Suspension Bulk Hose
541-7150: 6.4mm ID Air Seat Suspension Bulk Hose
541-7150: 6.4mm ID Air Seat Suspension Bulk Hose
541-7150: 6.4mm ID Air Seat Suspension Bulk Hose

Cat® Air Seat Suspension Bulk Hose delivers pressurized air from the supply line to the seat suspension assembly

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 541-7150
Bulk Unit of Measure: CM
Material: Nylon, 6, 6/12, 6/6 Plastic
View More
Compatible Models for part number 541-7150

TRACK-TYPE TRACTOR

D5R XL D5N D6T XW D6T LGP D5R LGP D6N LGP D6R III D6T XL D6N XL D6T D6N D6R II

GENERATOR SET

C32

INTEGRATED TOOLCARRIER

IT14G IT28G IT14G2

TRUCK

773E 773D 769D 777D 775E 775D

QUARRY TRUCK

771D 773E 775D

TRACTOR

776D

BACKHOE LOADER

430 450 420

ROTARY CUTTER

RC7

WHEEL LOADER

924GZ 928G 928HZ 924H 924G 966H 930G 962H 930H 950H 972H 924HZ

COMPACT WHEEL LOADER

914G 914G2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced