Complete your tax details anytime right here.
541-8360: 450 mm (18 in), 44 L (1.6 ft3), Pin On, Weld-On Adapters
HomeAttachmentsBuckets - ExcavatorDigging Buckets - Mini Excavator541-8360: 450 mm (18 in), 44 L (1.6 ft3), Pin On, Weld-On Adapters
Home541-8360: 450 mm (18 in), 44 L (1.6 ft3), Pin On, Weld-On Adapters

541-8360: 450 mm (18 in), 44 L (1.6 ft3), Pin On, Weld-On Adapters

Product Images

541-8360: 450 mm (18 in), 44 L (1.6 ft3), Pin On, Weld-On Adapters
541-8360: 450 mm (18 in), 44 L (1.6 ft3), Pin On, Weld-On Adapters
541-8360: 450 mm (18 in), 44 L (1.6 ft3), Pin On, Weld-On Adapters
541-8360: 450 mm (18 in), 44 L (1.6 ft3), Pin On, Weld-On Adapters
541-8360: 450 mm (18 in), 44 L (1.6 ft3), Pin On, Weld-On Adapters
541-8360: 450 mm (18 in), 44 L (1.6 ft3), Pin On, Weld-On Adapters
541-8360: 450 mm (18 in), 44 L (1.6 ft3), Pin On, Weld-On Adapters
541-8360: 450 mm (18 in), 44 L (1.6 ft3), Pin On, Weld-On Adapters

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced