Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Skid Steer Loader542-7309: 1524 mm (60 in)
HomeAttachmentsBuckets - Skid Steer Loader542-7309: 1524 mm (60 in)
542-7309: 1524 mm (60 in)

Two independently operating blades that can hydraulically angle into five different blade configurations to move snow with maximum efficiency and power.

Brand: Cat

Product Images
542-7309: 1524 mm (60 in)
542-7309: 1524 mm (60 in)
542-7309: 1524 mm (60 in)
542-7309: 1524 mm (60 in)
542-7309: 1524 mm (60 in)
542-7309: 1524 mm (60 in)
542-7309: 1524 mm (60 in)
542-7309: 1524 mm (60 in)
542-7309: 1524 mm (60 in)
542-7309: 1524 mm (60 in)
542-7309: 1524 mm (60 in)
542-7309: 1524 mm (60 in)
542-7309: 1524 mm (60 in)

Two independently operating blades that can hydraulically angle into five different blade configurations to move snow with maximum efficiency and power.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 542-7309

Cat® Multi V-Plows Buckets for Cat Skid Steer Loaders, Compact Track Loaders and Compact Wheel Loaders are a versatile attachment for snow removal applications with the capability to hydraulically angle 5 different blade configurations. Push, plow, sweep, or scoop snow and ice to clear surfaces and restore safe passage to driveways, sidewalks, parking lots, and roadways.

View More
Specifications for part number 542-7309

Units of Measure

USMetric
Straight Width: 60 in
Straight Width: 1524 mm
Angled Width: 53 in
Angled Width: 1346 mm
Interface Type: Skid Steer Coupler
V-Width - Scoop Mode: 1372 mm
V-Width - Scoop Mode: 54 in
V-Width - Plow Mode: 1483 mm
V-Width - Plow Mode: 58.4 in
Weight: 639.3 lb
Weight: 290 kg
Blade Height: 737 mm
Blade Height: 29 in
Overall Height: 826 mm
Overall Height: 32.5 in
Length: 1320 mm
Length: 52 in
Hydraulic Angling - Left/Right of Center: ±35 Degrees
Float: ±5 Degrees
Optimal Hydraulic Flow: 57-76 lpm (15-20 gpm)
Optimal Hydraulic Pressure: 150-230 bar (2176-3340 psi)
Trip Edge Quantity: 2
Trip Edge Type: Steel
Trip Edge Height: 4 in
Trip Edge Height: 101 mm
Trip Edge Pivot Height: 83 mm
Trip Edge Pivot Height: 3.3 in
Required Hydraulics: Standard Flow
View More
Compatible Models for part number 542-7309

MULTI TERRAIN LOADER

257D 277D 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

259D 249D 239D 289D 279D 239D3 299D3 XE 299D3 299D2 249D3 299D2 XHP

SKID STEER LOADER

226D3 226D 246D 236D 232D3 236D3 242D 232D 262D 272D2 XHP 272D3 XE 272D3 272D2

COMPACT WHEEL LOADER

908M 906M 907M

WHEEL LOADER

907K 908K 908 906K 907 906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced