Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity544-4095: Ride Control Kit
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity544-4095: Ride Control Kit
Parts included in this kit

No results available.

189-5719: Straight Adapter Assembly
189-5719: Straight Adapter AssemblyQuantity: 1
356-6095: Ride Control Harness
356-6095: Ride Control HarnessQuantity: 1
481-5645: High Temperature Fuel Hose Assembly
481-5645: High Temperature Fuel Hose AssemblyQuantity: 1
482-1943: Two Wire Braid Compact Hose
482-1943: Two Wire Braid Compact HoseQuantity: 1
515-8199: 12 VDC Suppression Resistor Relay
515-8199: 12 VDC Suppression Resistor RelayQuantity: 1
5P-1442: 743 Fuel Tank Hose
5P-1442: 743 Fuel Tank HoseQuantity: 29
148-8378: ELBOW AS
148-8378: ELBOW ASQuantity: 1
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 6
449-1515: Two Wire Braid Compact Hose
449-1515: Two Wire Braid Compact HoseQuantity: 1
477-4303: Two Wire Braid Compact Hose
477-4303: Two Wire Braid Compact HoseQuantity: 1
6V-8398: 1.78 x 12.47mm 90A NBR O-Ring
6V-8398: 1.78 x 12.47mm 90A NBR O-RingQuantity: 2
239-4991: High Pressure Warning Decal Film
239-4991: High Pressure Warning Decal FilmQuantity: 1
148-8336: ADAPTER AS
148-8336: ADAPTER ASQuantity: 1
1P-4278: 5.56mm Minimum Internal Diameter Hose Clamp
1P-4278: 5.56mm Minimum Internal Diameter Hose ClampQuantity: 5
8T-3647: M8-1.25 x 80mm Hex Head Bolt
8T-3647: M8-1.25 x 80mm Hex Head BoltQuantity: 2
290-5562: Dual Swivel Mount Clip
290-5562: Dual Swivel Mount ClipQuantity: 2
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 2
437-2878: Ride Control Manifold Valve
437-2878: Ride Control Manifold ValveQuantity: 1
421-0260: Barbed Tee Adapter
421-0260: Barbed Tee AdapterQuantity: 1
477-4302: Two Wire Braid Compact Hose
477-4302: Two Wire Braid Compact HoseQuantity: 1
524-7926: Ride Control Rocker Switch
524-7926: Ride Control Rocker SwitchQuantity: 1
265-9526: 12 Volt Ride Control Rocker Switch
265-9526: 12 Volt Ride Control Rocker SwitchQuantity: 1
296-5725: Tee Adapter Assembly
296-5725: Tee Adapter AssemblyQuantity: 1
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 3
146-9439: 12 Volts Resistor Suppression Relay
146-9439: 12 Volts Resistor Suppression RelayQuantity: 1
310-8461: Hydraulic Accumulator
310-8461: Hydraulic AccumulatorQuantity: 1
7J-9108: 1.78 x 15.72mm 90A NBR O-Ring
7J-9108: 1.78 x 15.72mm 90A NBR O-RingQuantity: 2
148-8342: Straight Adapter Assembly
148-8342: Straight Adapter AssemblyQuantity: 1
239-4990: Warning Film Label
239-4990: Warning Film LabelQuantity: 1
Showing 1 to 29 of 29
DescriptionSpecificationsCompatible Models
Description for part number 544-4095

The Ride Control feature allows the lift arms to "float" when the machine travels over rough terrain. The result is a more comfortable ride and better material retention in the bucket or better load retention on pallet forks.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 544-4095

We are still working on adding a specification for this part.

Compatible Models for part number 544-4095

MULTI TERRAIN LOADER

277D 287D

COMPACT TRACK LOADER

289D 279D 279D3 289D3

SKID STEER LOADER

246D3 246D 262D 262D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced