Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity544-4110: Work Tool Control Harness Kit
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity544-4110: Work Tool Control Harness Kit
544-4110: Work Tool Control Harness Kit

Provides electrical connection from the machine to the work tool to control advanced tool functions. Includes Work Tool Electrical switch, harness, connector and mounting hardware.

Brand: Cat

Product Images
544-4110: Work Tool Control Harness Kit
544-4110: Work Tool Control Harness Kit

Provides electrical connection from the machine to the work tool to control advanced tool functions. Includes Work Tool Electrical switch, harness, connector and mounting hardware.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

525-5793: Worktool Wiring Harness
525-5793: Worktool Wiring HarnessQuantity: 1
266-3316: M10-1.5 x 25mm Hex Flange Head Bolt
266-3316: M10-1.5 x 25mm Hex Flange Head BoltQuantity: 2
632-8034: 3mm Thick Support Bracket
632-8034: 3mm Thick Support BracketQuantity: 1
159-9496: 38.4mm Inner Diameter Lockwasher
159-9496: 38.4mm Inner Diameter LockwasherQuantity: 1
515-8199: 12 VDC Suppression Resistor Relay
515-8199: 12 VDC Suppression Resistor RelayQuantity: 5
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 5
524-7934: 20 Ampere Rocker Switch
524-7934: 20 Ampere Rocker SwitchQuantity: 1
178-3620: 488mm Long Cable Dual Strap
178-3620: 488mm Long Cable Dual StrapQuantity: 5
159-9495: 1 1/2''-18 Hex Panel Nut
159-9495: 1 1/2''-18 Hex Panel NutQuantity: 1
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Specifications for part number 544-4110

We are still working on adding a specification for this part.

Compatible Models for part number 544-4110

MULTI TERRAIN LOADER

257D3

COMPACT TRACK LOADER

299D3 XE 259D3 279D3 289D3 299D3

SKID STEER LOADER

242D3 246D3 236D3 272D3 XE 262D3 272D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced