Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsRock Drill Ground Engaging ToolsDown-The-Hole Hammer Adapters545-5148: STEM DRILL
HomeGround Engaging ToolsRock Drill Ground Engaging ToolsDown-The-Hole Hammer Adapters545-5148: STEM DRILL
545-5148: STEM DRILL

Brand: Cat

fallback-image
545-5148: STEM DRILL

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 545-5148

We are still working on adding a description for this part.

Specifications for part number 545-5148

Units of Measure

USMetric
Pipe Diameter (in): 6.626
Box End Thread Size (in): 4.5
Material: Low Alloy Steel,Structural Steel
Effective Length (mm): 10,668.0
Effective Length (in): 420.0
Pin End Thread Size: 4.5 Beco
Pipe Diameter (mm): 168.3
View More
Compatible Models for part number 545-5148

ROTARY DRILL

MD6250

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced