Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements545-8255: 75mm Outer Diameter Wheel Bearing
HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements545-8255: 75mm Outer Diameter Wheel Bearing
545-8255: 75mm Outer Diameter Wheel Bearing

Cat® Wheel Bearing for the Steering Knuckle on CUV Utility Vehicle

Brand: Cat

fallback-image
545-8255: 75mm Outer Diameter Wheel Bearing

Cat® Wheel Bearing for the Steering Knuckle on CUV Utility Vehicle

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 545-8255

Units of Measure

USMetric
Type: Wheel Bearing
Outer Diameter (mm): 74.0
Outside Diameter (mm): 74.0
Outer Diameter (in): 2.91
Material: Steel,Carbon Steel
Inside Diameter (mm): Not specified
Weight (kg): 1.13
Width (mm): 18.0
Weight (lb): 2.49
Outside Diameter (in): 2.91
Inside Diameter (in): Not specified
Width (in): 0.71
View More
Compatible Models for part number 545-8255

UTILITY VEHICLE

CUV102D CUV105D CUV85 CUV82

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced