Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)547-7031: 610 mm (24 in), 270 L (9.5 ft3), Pin On, 60 mm (2.4 in)
HomeAttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)547-7031: 610 mm (24 in), 270 L (9.5 ft3), Pin On, 60 mm (2.4 in)
547-7031: 610 mm (24 in), 270 L (9.5 ft3), Pin On, 60 mm (2.4 in)

High strength buckets designed for maximum performance and value over a broad range of applications.

Brand: Cat

Product Images
547-7031: 610 mm (24 in), 270 L (9.5 ft3), Pin On, 60 mm (2.4 in)
547-7031: 610 mm (24 in), 270 L (9.5 ft3), Pin On, 60 mm (2.4 in)
547-7031: 610 mm (24 in), 270 L (9.5 ft3), Pin On, 60 mm (2.4 in)
547-7031: 610 mm (24 in), 270 L (9.5 ft3), Pin On, 60 mm (2.4 in)
547-7031: 610 mm (24 in), 270 L (9.5 ft3), Pin On, 60 mm (2.4 in)
547-7031: 610 mm (24 in), 270 L (9.5 ft3), Pin On, 60 mm (2.4 in)
547-7031: 610 mm (24 in), 270 L (9.5 ft3), Pin On, 60 mm (2.4 in)
547-7031: 610 mm (24 in), 270 L (9.5 ft3), Pin On, 60 mm (2.4 in)
547-7031: 610 mm (24 in), 270 L (9.5 ft3), Pin On, 60 mm (2.4 in)

High strength buckets designed for maximum performance and value over a broad range of applications.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 547-7031

Heavy Duty Buckets for Cat® Mini Excavators are designed for maximum performance and value over a broad range of applications in abrasive applications such as mixed dirt, clay, and rock.

View More
Specifications for part number 547-7031

Units of Measure

USMetric
Width: 610 mm
Width: 24 in
Capacity: 270 l
Capacity: 9.5 ft³
Weight: 496 lb
Weight: 225 kg
Base Edge Thickness: 25 mm
Base Edge Thickness: 1 in
Tip Radius: 1108 mm
Tip Radius: 43.6 in
Interface Type: Pin On
View More
Compatible Models for part number 547-7031

BACKHOE LOADER

450F 450

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced