Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)547-7083: 1800 mm (71 in), 420 L (14.8 ft3), Pin On
Home
AttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)
547-7083: 1800 mm (71 in), 420 L (14.8 ft3), Pin On
547-7083: 1800 mm (71 in), 420 L (14.8 ft3), Pin On

Used in ditch cleaning, sloping, grading and other finishing work.

Brand: Cat

Product Images
547-7083: 1800 mm (71 in), 420 L (14.8 ft3), Pin On
547-7083: 1800 mm (71 in), 420 L (14.8 ft3), Pin On
547-7083: 1800 mm (71 in), 420 L (14.8 ft3), Pin On
547-7083: 1800 mm (71 in), 420 L (14.8 ft3), Pin On
547-7083: 1800 mm (71 in), 420 L (14.8 ft3), Pin On
547-7083: 1800 mm (71 in), 420 L (14.8 ft3), Pin On
547-7083: 1800 mm (71 in), 420 L (14.8 ft3), Pin On
547-7083: 1800 mm (71 in), 420 L (14.8 ft3), Pin On
547-7083: 1800 mm (71 in), 420 L (14.8 ft3), Pin On

Used in ditch cleaning, sloping, grading and other finishing work.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Ditch Cleaning Buckets for Cat® Mini Excavators are ideal for cleaning wide trenches, loading materials, slope cutting, grading and finishing work in construction, landscaping and road maintenance applications.

Ditch Cleaning Buckets for Cat® Mini Excavators are ideal for cleaning wide trenches, loading materials, slope cutting, grading and finishing work in construction, landscaping and road maintenance applications.

Specifications
Specifications
Units of MeasureUSMetric
Width: 1800 mm
Width: 70.9 in
Capacity: 420 l
Capacity: 14.8 ft³
Weight: 476.2 lb
Weight: 216 kg
Base Edge Thickness: 20 mm
Base Edge Thickness: 0.8 in
Tip Radius: 661 mm
Tip Radius: 26 in
Interface Type: Pin On
Units of MeasureUSMetric
Width: 1800 mm
Width: 70.9 in
Capacity: 420 l
View More
Compatible Models
Compatible Models
Backhoe Loader
450F450
View More
Backhoe Loader
450F450
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 547-7083
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 547-7083

Ditch Cleaning Buckets for Cat® Mini Excavators are ideal for cleaning wide trenches, loading materials, slope cutting, grading and finishing work in construction, landscaping and road maintenance applications.

View More
Specifications for part number 547-7083

Units of Measure

USMetric
Width: 1800 mm
Width: 70.9 in
Capacity: 420 l
Capacity: 14.8 ft³
Weight: 476.2 lb
Weight: 216 kg
Base Edge Thickness: 20 mm
Base Edge Thickness: 0.8 in
Tip Radius: 661 mm
Tip Radius: 26 in
Interface Type: Pin On
View More
Compatible Models for part number 547-7083

BACKHOE LOADER

450F 450

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert