Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsWalkways & Platforms548-0180: 1680mm Long Machine Walkway
HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsWalkways & Platforms548-0180: 1680mm Long Machine Walkway
548-0180: 1680mm Long Machine Walkway

Cat® Walkway, Excavator, Dimensions: 1680 X 513 mm

Brand: Cat

Product Images
548-0180: 1680mm Long Machine Walkway
548-0180: 1680mm Long Machine Walkway
548-0180: 1680mm Long Machine Walkway
548-0180: 1680mm Long Machine Walkway
548-0180: 1680mm Long Machine Walkway

Cat® Walkway, Excavator, Dimensions: 1680 X 513 mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 548-0180

Description:
548-0180 is a frame mounted walkway that provides a safe and secure operator step and platform above the tracks on certain Excavator models.

Attributes:
• Frame mounted walkway section
• Slip resistant, heavy gauge steel tread plates
• Length: 1680 mm (66 in)
• Width: 513 mm (20 in)
• Color: Cat Yellow
• For use with M12 hardware
• Ready to mount

Application:
Consult your owner's manual or contact your local Cat dealer for more information.

View More
Specifications for part number 548-0180

Units of Measure

USMetric
Material: Steel,Sealants / Adhesives Adhesive,Alloy Steel
Standard Color: Cat Yellow
Length (mm): 1,680.0
Width (mm): 513.0
Length (in): 66.0
Width (in): 20.0
View More
Compatible Models for part number 548-0180

EXCAVATOR

395 MH3295 374 3101

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced