Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsSafety & Visibility548-1650: Fire Suppression System Completer Kit
HomeUpgrade & Repair KitsUpgrade KitsSafety & Visibility548-1650: Fire Suppression System Completer Kit
548-1650: Fire Suppression System Completer Kit

Kit provides majority of components needed to install a fire suppression system on a CTL Land Management machine. For use in applications or environments where combustible material or debris are present. Requires local ANSUL distributor commissioning.

Brand: Cat

Product Images
548-1650: Fire Suppression System Completer Kit
548-1650: Fire Suppression System Completer Kit
548-1650: Fire Suppression System Completer Kit

Kit provides majority of components needed to install a fire suppression system on a CTL Land Management machine. For use in applications or environments where combustible material or debris are present. Requires local ANSUL distributor commissioning.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

580-5878: HARNESS AS
580-5878: HARNESS ASQuantity: 1
582-8119: TUBE AS
582-8119: TUBE ASQuantity: 1
548-1649: BRACKET AS
548-1649: BRACKET ASQuantity: 1
8C-8552: Union Adapter
8C-8552: Union AdapterQuantity: 1
102-8802: RECEPTACLE CONNECTOR
102-8802: RECEPTACLE CONNECTORQuantity: 1
266-3315: M8-1.25 x 25mm Hex Flange Head Bolt
266-3315: M8-1.25 x 25mm Hex Flange Head BoltQuantity: 2
4P-7581: 2.3mm Thick Ladder Clip
4P-7581: 2.3mm Thick Ladder ClipQuantity: 1
114-6658: M6 ID Steel Flat Washer
114-6658: M6 ID Steel Flat WasherQuantity: 2
8T-4908: M8-1.25 x 25mm Hex Head Bolt
8T-4908: M8-1.25 x 25mm Hex Head BoltQuantity: 1
8T-4185: M10-1.5 x 50mm Hex Head Bolt
8T-4185: M10-1.5 x 50mm Hex Head BoltQuantity: 2
8C-6866: 15.88mm Hexagonal Fluid Carrying Adapter
8C-6866: 15.88mm Hexagonal Fluid Carrying AdapterQuantity: 1
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 29
5C-2874: M5 x 0.8mm Hex Nut
5C-2874: M5 x 0.8mm Hex NutQuantity: 2
263-5928: M5-0.8 x 25mm Rounded Truss Head Hexalobular Screw
263-5928: M5-0.8 x 25mm Rounded Truss Head Hexalobular ScrewQuantity: 2
580-6292: BRACKET AS
580-6292: BRACKET ASQuantity: 1
266-3314: M6-1 x 20mm Hex Flange Head Bolt
266-3314: M6-1 x 20mm Hex Flange Head BoltQuantity: 4
7S-3919: 25.00mm Internal Diameter Steel Clip
7S-3919: 25.00mm Internal Diameter Steel ClipQuantity: 1
7S-3916: 25.00mm Zinc Coated Steel Clip
7S-3916: 25.00mm Zinc Coated Steel ClipQuantity: 1
2V-1771: Electrical Wire Harnessing rubber grommet
2V-1771: Electrical Wire Harnessing rubber grommetQuantity: 2
7X-5331: 9/16-18" x 1/4-18" NPTF Elbow Adapter
7X-5331: 9/16-18" x 1/4-18" NPTF Elbow AdapterQuantity: 1
353-7956: 20mm Rubber Grommet for Wiring
353-7956: 20mm Rubber Grommet for WiringQuantity: 3
492-2618: GROMMET
492-2618: GROMMETQuantity: 6
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 4
8T-0389: M10 x 1.5mm Hex Lock Nut
8T-0389: M10 x 1.5mm Hex Lock NutQuantity: 2
290-5562: Dual Swivel Mount Clip
290-5562: Dual Swivel Mount ClipQuantity: 3
4H-2558: 15.88mm Inner Diameter Flanged Rubber Grommet
4H-2558: 15.88mm Inner Diameter Flanged Rubber GrommetQuantity: 1
6V-1846: 7/8" x 1/2" Fuel Line Straight Adapter
6V-1846: 7/8" x 1/2" Fuel Line Straight AdapterQuantity: 1
052-0741: 3/4" Thread 90 Degree Elbow Adapter
052-0741: 3/4" Thread 90 Degree Elbow AdapterQuantity: 1
488-7140: Fire Extinguisher Instruction Film
488-7140: Fire Extinguisher Instruction FilmQuantity: 1
525-7235: Automatic Fire Protection Identification Film
525-7235: Automatic Fire Protection Identification FilmQuantity: 1
239-4990: Warning Film Label
239-4990: Warning Film LabelQuantity: 1
4J-5477: 1.78 x 7.67mm 90A NBR O-Ring
4J-5477: 1.78 x 7.67mm 90A NBR O-RingQuantity: 2
Showing 1 to 32 of 39Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 548-1650

We are still working on adding a specification for this part.

Compatible Models for part number 548-1650

COMPACT TRACK LOADER

299D3 XE 299D2 XHP

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced