Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws548-6090: Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws548-6090: Hex Head Bolt
548-6090: Hex Head Bolt

Cat® 30mm Long Hex Head Bolt

Brand: Cat

Product Images
548-6090: Hex Head Bolt
548-6090: Hex Head Bolt
548-6090: Hex Head Bolt
548-6090: Hex Head Bolt
548-6090: Hex Head Bolt

Cat® 30mm Long Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 548-6090

Units of Measure

USMetric
Length (in): 1.18
Bolt Length (in): 1.181
Bolt Length (mm): 30.0
Length (mm): 30.0
Bolt Type: Hex Head
Grip Length (in): 0.148
Grip Length (mm): 3.75
Hand of Thread: RH
Material: Alloy Zinc,Carbon Steel
Thread Size (in): 0
Coating: Zinc
Class or Grade: Iso 898-1 Class 8.8
Thread Size (mm): M8
Locking Feature: None
Thread Size (dia x pitch) (mm): M8x1.25
View More
Compatible Models for part number 548-6090

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced