Caterpillar
Caterpillar
Complete your tax details anytime right here.
548-9596: Solenoid Kit

548-9596: Solenoid Kit

Cat® Solenoid Kit is a 24-volt starter solenoid kit designed to ensure reliable starter engagement and consistent electrical control.

Brand: Cat

Product Images

548-9596: Solenoid Kit

548-9596: Solenoid Kit

Cat® Solenoid Kit is a 24-volt starter solenoid kit designed to ensure reliable starter engagement and consistent electrical control.

Brand: Cat

Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please

.

Description for part number 548-9596

Description:Choose genuine Cat® parts to protect your revenue-generating equipment, and its worth it.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 548-9596

    Material:

    Carbon Steel

Compatible Models for part number 548-9596

GENERATOR

SR4B XQP500 SR4 SR5

TRUCK ENGINE

C7 C9 3176 1673C 3406E 3406C 3406B C-9 C11 C13 C15 3306C 3306B C-10 C-12 C-18 C-15 1674 3126E 3306 3208 3176B 3116 3126

INTEGRATED TOOLCARRIER

IT28 IT18 IT28B IT18B

TRACK SKIDDER

D5HTSK II 527 D4HTSK III

WHEEL SKIDDER

518C 535C 535B 545C 528B 525C 525B 528 545 530B 508

TRACK FELLER BUNCHER

2390 2290 2491 TK711 TK732 TK722 552 2 TK721 TK752 TK751 511 541 2 TK741 522 521 532 541 551 552

EXCAVATOR

330 L 345B II 215B 325B L 215C 215D 336D 324D 375-A L 325-A 322B LN 326D L 325C L 225B 225D 322B 322C 330B LN 330D FM 345B 219D 325D L 330 LN 336D L 350-A L 229D 330C FM 322-A 325B 324D L 350 L 325C 325D 322B L 345B L 324D FM LL 330-A L 329D LN 231D M325D MH 325-A L 322 L E240 320B 235B 235C 235D 320B S E180 320B N 320B L 345B II MH 245D 330B 330C M325D L MH 325D FM LL 325-A FM L E300 325 LN 350-A 336D LN 325C FM 330B L 325D FM 325B LN 325 L 330C L 330D L 229 225 330D MH 328D LCR 329D L 324D FM 235 330D LN 219 329D 330-A 330C LN 325D MH 375-A 245 322C FM 324D LN

WHEEL TRACTOR

650B 651B 615C II 666B 615 611 621 623 623B 623G 623E 623F 621B 657B 621E 621F 657G 621G 615C 627B 627G 627E 627F 637G 613B 613C

TRACK LOADER

963 973 943 973C 977L 931B 955K 955L 983B

PETROLEUM ENGINE

C13 C18 C11 3508C C9 C7 3516C 3512C 3512B

SOIL COMPACTOR

825G 825C 815B 815F 825G II

WHEEL DOZER

814B 824G 824C 814F 824G II

LANDFILL COMPACTOR

826C 826G 816B 816F

PETROLEUM GEN SET

3512B C15

WHEEL LOADER

960F 972H 950B 962H 950F 950H 966D 966F G936 966H 966G 966R 936F 916 980G II 926 980F II 966F II 950B/950E 972G II 980C 980F 980G 970F 966G II 950F II

COMPACT WHEEL LOADER

910

SOIL STABILIZER

SS-250B

FORWARDER

584 584HD

ARTICULATED TRUCK

D35HP D30C D30D D250E II D35C D250E D250B D25D D25C D350E D350D D350C D350E II D400E II D300E D300D D300B D400E D400D D400 725 D40D 740 735B 730 735 OEM 735

WHEELED EXCAVATOR

M330D M325C MH W345B II M325B

ENGINE - INDUSTRIAL

3406B 3406C

PNEUMATIC COMPACTOR

PS-500

INDUSTRIAL ENGINE

C32 C27 C18 3126 3126B 3116 3304 3306 3176B 3406 3512 3516 C-12 C-15 C-10 C-16 3508 3516B 3516C 3406E 3406B 3408C C7 C9 3512B 3512C 3306B D333C 3304B 3412E 3412C C-9 C11 3160 C13 C15 D330C

WHEEL SCRAPER

657G 621G 621B 657E 657B 623G 637E 637G 637D 627G 627F 627B 627E 615C 657

LOGGER

227

GAS ENGINE

G3304 G3306 G3306B G3304B G3520B G3406 G3512 G3516 G3508

FELLER BUNCHER

FB518

UNDERGROUND ART TRUCK

AD55 AD30

UNDERCARRIAGE

OEMS

POWER MODULE

PM3516 PM3512

LOAD HAUL DUMP

R1600G R1700G R2900G R1300 R1600 R2900 R1300G R1300G II

MOTOR GRADER

120M 163H 140M 140H 140G 130G 143H 163H NA 140H ES 160H ES 12H NA 16M 16H 16G 140H NA 14M 14H 12H 12G 12M 160H 160G 160M 16H NA 160H NA 12H ES 14H NA

TRACK-TYPE TRACTOR

D6R III D6G2 LGP D6H II D4H III D6R II 30/30 D3B D4H D5B D5H D5E D6E SR D6D D6R D6T D6G D6H D7E D6H XL D6H XR D6R XL D5H XL D7G2 D7R D7F D7G D7H D6R STD DEUCE D6G2 XL D4H XL

ASPHALT PAVER

BG-260D AP-655C BG-2455D AP-1000D AP-1055D BG-2255C

MARINE ENGINE

3126 3116 3208 3176C 3176B C30 C32 3304 3306 3412 C9 C7 3408 3516 3512 3508 C-12 C18 C12 C15 3508C 3508B 3408B 3516B 3516C D334 D336 3512C 3306B 3512B 3412E 3412D 3304B

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B 3508C

PIPELAYER

587R 578 572R 583R 572G 571G

FRONT SHOVEL

235C 5080

VIBRATORY COMPACTOR

CS-663E CS-433C CP-663E CB-534 CS-683E CS-563D

MOBILE HYD POWER UNIT

330D L 329D L 328D LCR 336D L 325D L 325D 336D 324D LN 330C

PETROLEUM PACKAGE

TH48-E80 TH31-E61 TH35-C15I CX31-C15I TH31-C9P CX31-C13I TH35-E81 C18 CX31-P600

POWER PACKAGE

C7

GENERATOR SET

G3406 G3516 G3512 G3508 3508 3412C 3304B G3306 3412 3516 C18 C15 3512 C13 C15 I6 3456 3512B GENS C9 GEN SET G3516B 3508B SR5 C9 3516B GEN C15 GEN SE 3306B 3512C 3512B 3408C 3406C 3516C 3516B

RECLAIMER MIXER

RM-350B RM-300 RM-500

ENGINE

3508PETROL C13B 3512C C32B 3516C G3406 3512PETROL 3126 3126E 3516PETROLEUM C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C32 C27 3512C C32B 3508C 3508B

EJECTOR TRUCK

D400E II 740 730

COLD PLANER

PM-102 PM-465

ELECTRIC ROPE SHOVEL

OTHER

ROAD RECLAIMER

RR-250B

GEN SET ENGINE

3406C 3406E 3406B 3408B 3408C 3516B 3304B 3512B 3306B 3508B 3456 3306 3304 3412 3208 3412C C-12 3508 3126B 3406 3408 3516

ENGINE - MACHINE

3116 C27 3304 3208

ROTARY/TRACK DRILLS

OTHER MD5075 MD6290 MD5125 MD6420C MD5075C

TRUCK

777

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced