Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsCaps550-2156: 41mm Inner Dimeter Dust Cup
HomeHoses & TubesCaps & PlugsCaps550-2156: 41mm Inner Dimeter Dust Cup
550-2156: 41mm Inner Dimeter Dust Cup

Cat® 41mm Inner Diameter Dust Cup used in Hydraulic Fittings

Brand: Cat

Product Images
550-2156: 41mm Inner Dimeter Dust Cup
550-2156: 41mm Inner Dimeter Dust Cup
550-2156: 41mm Inner Dimeter Dust Cup
550-2156: 41mm Inner Dimeter Dust Cup
550-2156: 41mm Inner Dimeter Dust Cup

Cat® 41mm Inner Diameter Dust Cup used in Hydraulic Fittings

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 550-2156

Units of Measure

USMetric
Height (in): 1.26
Inner Diameter (in): 1.61
Inner Diameter (mm): 41.0
Height (mm): 32.0
Length (in): 9.45
Length (mm): 240.0
Material: Aluminum,Alloy Steel,Alloy Aluminum
Material Description: Aluminum
Outside Diameter (in): 2.0
Outer Diameter (in): 2.03
Outside Diameter (mm): 50.7
Outer Diameter (mm): 50.7
Weight (kg): 0.27
Thread Size (mm): M45
Weight (lb): 0.59
View More
Compatible Models for part number 550-2156

COMPACT TRACK LOADER

285XE 299D3 XE 275XE 299D2 XHP

SKID STEER LOADER

272D2 XHP

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced