Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws550-3301: M24-3 x 50mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws550-3301: M24-3 x 50mm Hex Head Bolt
550-3301: M24-3 x 50mm Hex Head Bolt

Cat® Self Locking M24 x 3mm Hex Head Bolt, Length: 50mm

Brand: Cat

Product Images
550-3301: M24-3 x 50mm Hex Head Bolt
550-3301: M24-3 x 50mm Hex Head Bolt
550-3301: M24-3 x 50mm Hex Head Bolt
550-3301: M24-3 x 50mm Hex Head Bolt
550-3301: M24-3 x 50mm Hex Head Bolt

Cat® Self Locking M24 x 3mm Hex Head Bolt, Length: 50mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 550-3301

Units of Measure

USMetric
Bolt Length (in): 1.969
Bolt Length (mm): 50.0
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 2.320
Grip Length (mm): 9.0
Material: Steel,Alloy Zinc,Low Alloy Steel,Sealants / Adhesives Adhesive
Thread Size (dia x pitch) (mm): M24x3
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M24
Locking Feature: Adhesive
View More
Compatible Models for part number 550-3301

MOTOR GRADER

16GC 18M3 16M3 16 18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced