Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws552-3902: M10 Hex Head Flange Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws552-3902: M10 Hex Head Flange Bolt
552-3902: M10 Hex Head Flange Bolt

Cat® M10 Rear Suspension Link Hex Head Flange Bolt used in Suspension Frame to provide secure and reliable fastening

Brand: Cat

fallback-image
552-3902: M10 Hex Head Flange Bolt

Cat® M10 Rear Suspension Link Hex Head Flange Bolt used in Suspension Frame to provide secure and reliable fastening

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 552-3902

Units of Measure

USMetric
Diameter (mm): 10.0
Bolt Length (in): 2.953
Diameter (in): 0.4
Bolt Length (mm): 75.0
Bolt Type: Hex Flange Head
Thread Size (dia x pitch) (mm): M10x1.25
Weight (kg): 0.1
Grip Length (in): 1.929
Weight (lb): 0.2
Grip Length (mm): 49.0
Material: Steel,Low Alloy Steel
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M10
Locking Feature: None
View More
Compatible Models for part number 552-3902

UTILITY VEHICLE

CUV102D CUV105D CUV85 CUV82

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced