Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsOther Cab Components553-9987: Operator Cab Door
HomeCabsOther Cab Components553-9987: Operator Cab Door
553-9987: Operator Cab Door

Cat® Excavator Cab Door

Brand: Cat

Product Images
553-9987: Operator Cab Door
553-9987: Operator Cab Door
553-9987: Operator Cab Door
553-9987: Operator Cab Door
553-9987: Operator Cab Door

Cat® Excavator Cab Door

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 553-9987

Units of Measure

USMetric
Material: Steel
Color: Cat Yellow
Length (mm): 1,071.0
Width (mm): 182.0
Height (mm): 1,592.0
Length (in): 42.2
Width (in): 7.2
Height (in): 62.7
View More
Compatible Models for part number 553-9987

OEM MOB HYD PWR UNIT

336MHPU

WHEELED EXCAVATOR

M313-07 M314-07 M314 MH3026 M315 M322 M320 M318 M319 M316 M317

EXCAVATOR

326 GC MH3022 349 GC 340 336 MHPU 349 336 GC 345 313 GC 320D 323 GC 323GC 395 352 350 317 333 GC 313 355 320 320D L 326 330 GC 325 323 326GC 330 374 340MHPU 317 GC 335 336 3101 333 350 OEM 330GC 320 GC 345 GC 352 UHD

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024

MOBILE HYD POWER UNIT

330 MHPU 350MHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced